??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22260.0016 Door Catch
HELP_VARIABLE
Company
Halder
Description
EH 22260. - Door Catches / locking by turning to the right
Bill of material
22260.0016 Door Catch
BESTNR
Ref. No.
22260.0016
AUS
Version
locking by turning to the right
D1
80 mm
D2
H8
16 mm
D3
27 mm
B1
24 mm
B2
12 mm
B3
6 mm
B4
8.8 mm
G
Weight
225 g
Embedded user actions